
Brand: Bryant
Catalog ID: CS6361
Standard Product
Application
Extra Heavy Duty Industrial
Catalog Number
CS6361
Color
EU RoHS Indicator
Yes
Item Type
Material
Composite
Material - Mounting Hardware
Cord Mounted
Number Of Poles
2-Pole
Style
Extra Heavy Duty
Type
Plugs
UPC
781786538139
Dimensions
6.38 in x 2.56 in x 2.56 in
Height
2.56 in
Length
6.38 in
Width
2.56 in
Amperage Rating
50 A
Connectivity
Screw Terminals
Current Amperage Description
50 Amp
Phase
Single Phase
Voltage Rating
125 VAC
Number Of Wires
3-Wire
Wire Size
#18 AWG to #8 AWG
EU RoHS Indicator
Yes
Cord Type
All Listed Portables
Number Of Poles
2-Pole
Carton Quantity
10