HUBBELL CANADA
Image of 7535 Locking Devices, Industrial, Receptacle, 15A 125V, 2-Pole 2-Wire Non-Grounding, L1-15R, Screw Terminal, Black

Locking Devices, Industrial, Receptacle, 15A 125V, 2-Pole 2-Wire Non-Grounding, L1-15R, Screw Terminal, Black

Brand: Bryant

Catalog ID: 7535

Locking Devices, Industrial, Receptacle, 15A 125V, 2-Pole 2-Wire Non-Grounding, L1-15R, Screw Terminal, Black

  • Reinforced thermoplastic construction
  • Single piece, all brass contacts
  • All terminals are back and side wired
  • Brass mounting strap with stainless steel grounding clip

Standard Product

General

Application

Extra Heavy Duty Industrial Specification Grade

Catalog Number

7535

EU RoHS Indicator

No

Item Type

Material

Composite

Material - Mounting Hardware

Screw Mounting

Number Of Poles

2-Pole

Style

Single Receptacle

Type

Receptacle

UPC

781786629165

Dimensions

Height

1 in

Length

3.28 in

Electrical Ratings

Amperage Rating

15 A

Connectivity

Terminal Screws

Current Amperage Description

15 Amp

Phase

Single Phase

Voltage Rating

125 V

Conductor Related

Number Of Wires

2-Wire

Wire Size

#14 AWG to #8 AWG

Certifications And Compliance

EU RoHS Indicator

No

Nema Rating

L1-15R

Configuration

Number Of Poles

2-Pole

Logistics

Carton Quantity

10