
Brand: Bryant
Catalog ID: CS8169A
Standard Product
Application
Extra Heavy Duty Industrial Specification Grade
Catalog Number
CS8169A
Color
EU RoHS Indicator
No
Item Type
Material
Composite
Material - Mounting Hardware
Screw Mounting
Number Of Poles
3-Pole
Style
Extra Heavy Duty
Type
Receptacle
UPC
781786253131
Dimensions
3.28 in x 2.12 in x 2.44 in
Height
2.44 in
Length
3.28 in
Width
2.12 in
Amperage Rating
50 A
Connectivity
Pressure Terminal Screws
Current Amperage Description
50 Amp
Phase
Three Phase
Voltage Rating
3 Phase 480 VAC
Number Of Wires
4-Wire
Wire Size
#14 AWG to #10 AWG
EU RoHS Indicator
No
Industry Standard(s)
WR Rating
Number Of Poles
3-Pole
Carton Quantity
5