
Brand: Bryant
Catalog ID: 70520IG
Isolated Ground
Application
Extra Heavy Duty Industrial Specification Grade
Catalog Number
70520IG
EU RoHS Indicator
Yes
Item Type
Material
Composite
Material - Mounting Hardware
Screw Mounting
Number Of Poles
2-Pole
Series
Locking
Style
Isolated Ground
Type
Single Receptacle
UPC
781786688551
Dimensions
3.28 in x 1.70 in x 1.24 in
Height
1.24 in
Length
3.28 in
Width
1.7 in
Amperage Rating
20 A
Connectivity
Terminal Screws
Current Amperage Description
20 Amp
Phase
Single Phase
Voltage Rating
125 V
Number Of Wires
3-Wire
Wire Size
#14 AWG to #8 AWG
EU RoHS Indicator
Yes
Industry Standard(s)
WR Rating
Nema Rating
L5-20R
Standards - RoHS Compliance Status
CM
Number Of Poles
2-Pole
Carton Quantity
10