
Brand: Bryant
Catalog ID: CS8375MBWP
Metallic Flange and Weatherproofing Cover
Application
Extra Heavy Duty Industrial
Catalog Number
CS8375MBWP
Color
EU RoHS Indicator
No
Insulation
Item Type
Material
Composite
Material - Mounting Hardware
Screw Mounting
Number Of Poles
3-Pole
Style
Extra Heavy Duty
Temperature Rating
Maximum Continuous: 75° C; Minimum Continuous: -40° C w/o impact
Type
Flanged Inlet
UPC
781786375208
Dimensions
2.77 in x 3.50 in x 3.50 in
Height
3.5 in
Length
2.77 in
Width
3.5 in
Amperage Rating
50 A
Connectivity
Pressure Terminal Screws
Current Amperage Description
50 Amp
Dielectric Strength
Withstands 3000V Minimum in
Voltage Rating
3 Phase 250 VAC
Number Of Wires
4-Wire
Wire Size
#18 AWG to #8 AWG
EU RoHS Indicator
No
Temperature Rating
Maximum Continuous: 75° C; Minimum Continuous: -40° C w/o impact
Number Of Poles
3-Pole
Carton Quantity
10