
Brand: Bryant
Catalog ID: 4710
Standard Product
Application
Extra Heavy Duty Industrial Specification Grade
Catalog Number
4710
EU RoHS Indicator
Yes
Item Type
Material
Composite
Material - Mounting Hardware
Screw Mounting
Number Of Poles
2-Pole
Style
Single Receptacle
Type
Receptacle
UPC
781786174016
Dimensions
3.28 in x 1.41 in x 1.01 in
Height
1.01 in
Length
3.28 in
Width
1.41 in
Amperage Rating
15 A
Connectivity
Terminal Screws
Current Amperage Description
15 Amp
Phase
Single Phase
Voltage Rating
125 V
Number Of Wires
3-Wire
Wire Size
#14 AWG to #8 AWG
EU RoHS Indicator
Yes
Nema Rating
L5-15R
Standards - RoHS Compliance Status
CM
Number Of Poles
2-Pole
Carton Quantity
10
Pallet Quantity
4800