HUBBELL CANADA
Image of 3330G Locking Devices, Locking Devices, Industrial, Flush Receptacle, 30A 250V, 2-Pole 3-Wire Grounding, Non-NEMA, Screw Terminal, Black

Locking Devices, Locking Devices, Industrial, Flush Receptacle, 30A 250V, 2-Pole 3-Wire Grounding, Non-NEMA, Screw Terminal, Black

Brand: Bryant

Catalog ID: 3330G

Locking Devices, Industrial, Flush Receptacle, 30A 250V, 2-Pole 3-Wire Grounding, Non-NEMA, Screw Terminal, Black.

  • Flush Receptacle
  • 30A 250V
  • 2-Pole 3-Wire Grounding
  • Non-NEMA
  • Screw Terminal

Standard Product

General

Application

Extra Heavy Duty Industrial Specification Grade

Catalog Number

3330G

EU RoHS Indicator

No

Item Type

Material

Composite

Material - Mounting Hardware

Screw Mounting

Number Of Poles

2-Pole

Style

Single Receptacle

Type

Receptacle

UPC

781786619692

Dimensions

Dimensions

3.28 in x 1.70 in x 1.24 in

Height

1.24 in

Length

3.28 in

Width

1.7 in

Electrical Ratings

Amperage Rating

30 A

Connectivity

Terminal Screws

Current Amperage Description

30 Amp

Phase

Single Phase

Voltage Rating

250 VAC

Conductor Related

Number Of Wires

3-Wire

Wire Size

#14 AWG to #8 AWG

Certifications And Compliance

EU RoHS Indicator

No

Nema Rating

Non-NEMA

Configuration

Number Of Poles

2-Pole

Logistics

Carton Quantity

10