HUBBELL CANADA
Locking Devices, Locking Devices, Industrial, Flush Receptacle, 30A 250V, 2-Pole 3-Wire Grounding, Non-NEMA, Screw Terminal, Black
Image of 3330 Locking Devices, Locking Devices, Industrial, Flush Receptacle, 30A 250V, 2-Pole 3-Wire Grounding, Non-NEMA, Screw Terminal, Black

Locking Devices, Locking Devices, Industrial, Flush Receptacle, 30A 250V, 2-Pole 3-Wire Grounding, Non-NEMA, Screw Terminal, Black

Brand: Bryant

Catalog ID: 3330

Locking Devices, Industrial, Flush Receptacle, 30A 250V, 3-Pole 3-Wire Non-Grounding, Non-NEMA, Screw Terminal, Black.

  • Combination back and side wiring terminals accept #14 through #8 AWG solid or stranded conductors
  • Heavy duty mounting straps are nickel-plated to resist corrosion, wide width design assures secure assembly
  • NEMA rating and configuration are molded into face for easy identification
  • One-piece, rivetless copper-alloy contact design reduces heat buildup and provides secure blade retention

Standard Product

General

Application

Extra Heavy Duty Industrial Specification Grade

Catalog Number

3330

Environmental Conditions

Indoor Only

EU RoHS Indicator

No

Item Type

30A Single Nylon Receptacle

Material

Nylon

Material - Mounting Hardware

Plug-In

Style

Single Receptacle

Type

Receptacle

UPC

781786619685

Dimensions

Dimensions

3.28 in x 1.71 in x 1.20 in

Display Size

Standard Sized Product

Height

1.2 in

Length

3.28 in

Width

1.71 in

Electrical Ratings

Amperage Rating

30 A

Connectivity

Terminal Screws

Current Amperage Description

30 Amp

Current Rating

30 A

Phase

Multi Phase

Voltage Rating

125/250 VAC

Voltage Rating Description

125/250V AC

Conductor Related

Number Of Poles

3-Pole

Number Of Wires

3-Wire

Wire Size

#14 AWG to #8 AWG

Certifications And Compliance

Environmental Conditions

Indoor Only

EU RoHS Indicator

No

Nema Rating

Non-NEMA

Logistics

Carton Quantity

10