HUBBELL CANADA
Image of 3769 Locking Devices, Locking Devices, Industrial, Flush Receptacle, 50A 250V DC/600V AC, 3-Pole 4-Wire Grounding, Non- NEMA, Screw Terminal, Black

Locking Devices, Locking Devices, Industrial, Flush Receptacle, 50A 250V DC/600V AC, 3-Pole 4-Wire Grounding, Non- NEMA, Screw Terminal, Black

Brand: Bryant

Catalog ID: 3769

Locking Devices, Industrial, Flush Receptacle, 50A 250V DC/600V AC, 3-Pole 4-Wire Grounding, Non- NEMA, Screw Terminal, Black

  • Flush Receptacle
  • 50A 250V DC/600V AC
  • 3-Pole 4-Wire Grounding
  • Non- NEMA
  • Screw Terminal

Standard Product

General

Application

Extra Heavy Duty Industrial Specification Grade

Catalog Number

3769

Color

EU RoHS Indicator

No

Item Type

Material

Composite

Material - Mounting Hardware

Screw Mounting

Number Of Poles

3-Pole

Style

Extra Heavy Duty

Type

Receptacle

UPC

781786652804

Dimensions

Dimensions

3.28 in x 2.12 in x 2.44 in

Height

2.44 in

Length

3.28 in

Width

2.12 in

Electrical Ratings

Amperage Rating

50 A

Connectivity

Pressure Terminal Screws

Current Amperage Description

50 Amp

Phase

Multi Phase

Voltage Rating

250 VDC/600 VAC

Conductor Related

Number Of Wires

4-Wire

Wire Size

#14 AWG to #10 AWG

Certifications And Compliance

EU RoHS Indicator

No

Configuration

Number Of Poles

3-Pole

Logistics

Carton Quantity

10