HUBBELL CANADA
Image of 9967 Locking Devices, Locking Devices, Industrial, Male Plug, 20A 120/208V AC, 4-Pole 4-Wire Non Grounding, Non-NEMA, Screw Terminal, Black and White

Locking Devices, Locking Devices, Industrial, Male Plug, 20A 120/208V AC, 4-Pole 4-Wire Non Grounding, Non-NEMA, Screw Terminal, Black and White

Brand: Bryant

Catalog ID: 9967

Locking Devices, Industrial, Male Nylon Plug, 20A 3-Phase Wye 120/208V, 4-Pole 4-Wire Non Grounding, Non-NEMA, Screw Terminal, Black and White

  • Male Nylon Plug
  • 20A 3-Phase Wye 120/208V
  • 4-Pole 4-Wire Non Grounding
  • Non-NEMA
  • Screw Terminal

Standard Product

General

Application

Extra Heavy Duty Industrial

Catalog Number

9967

Color

EU RoHS Indicator

Yes

Item Type

Material

Composite

Material - Mounting Hardware

Cord Mounted

Number Of Poles

4-Pole

Style

Internal Cord Clamp

Type

Plugs

UPC

781786633803

Dimensions

Dimensions

2.11 in x 2.11 in x 2.60 in

Height

2.6 in

Length

2.11 in

Width

2.11 in

Electrical Ratings

Amperage Rating

20 A

Connectivity

Screw Terminals

Current Amperage Description

20 Amp

Phase

Three Phase

Voltage Rating

3 Phase Y 120/208 VAC

Conductor Related

Number Of Wires

4-Wire

Wire Size

#18 AWG to #8 AWG

Certifications And Compliance

EU RoHS Indicator

Yes

Nema Rating

Non-NEMA

Configuration

Cord Type

All Listed Portables

Number Of Poles

4-Pole

Logistics

Carton Quantity

10