HUBBELL CANADA
Image of 9965NB Locking Devices, Locking Devices, Industrial, Male Plug, 20A 125/250V, 3-Pole 3-Wire Non Grounding, Non-NEMA, Screw Terminal, Black

Locking Devices, Locking Devices, Industrial, Male Plug, 20A 125/250V, 3-Pole 3-Wire Non Grounding, Non-NEMA, Screw Terminal, Black

Brand: Bryant

Catalog ID: 9965NB

Locking Devices, Industrial, Male Nylon Plug, 20A 125/250V AC, 3-Pole 3-Wire Non-Grounding, Non-NEMA, Screw Terminal, Black

  • Male Nylon Plug
  • 20A 125/250V AC
  • 3-Pole 3-Wire Non-Grounding
  • Non-NEMA
  • Screw Terminal

Entertainment Industry Version

General

Application

Extra Heavy Duty Industrial

Catalog Number

9965NB

Color

EU RoHS Indicator

No

Item Type

Material

Composite

Material - Mounting Hardware

Cord Mounted

Number Of Poles

3-Pole

Style

Internal Cord Clamp

Type

Plugs

UPC

781786616868

Dimensions

Dimensions

2.11 in x 2.11 in x 2.60 in

Height

2.6 in

Length

2.11 in

Width

2.11 in

Electrical Ratings

Amperage Rating

20 A

Connectivity

Screw Terminals

Current Amperage Description

20 Amp

Phase

Single Phase

Voltage Rating

125/250 VAC

Conductor Related

Number Of Wires

3-Wire

Wire Size

#18 AWG to #8 AWG

Certifications And Compliance

EU RoHS Indicator

No

Nema Rating

Non-NEMA

Configuration

Cord Type

All Listed Portables

Number Of Poles

3-Pole

Logistics

Carton Quantity

10