HUBBELL CANADA
Image of CS8269A Locking Devices, Locking Devices, Industrial, Receptacle, 50A 250V, 2-Pole 3-Wire Grounding, Non-NEMA, Screw Terminal, Black

Locking Devices, Locking Devices, Industrial, Receptacle, 50A 250V, 2-Pole 3-Wire Grounding, Non-NEMA, Screw Terminal, Black

Brand: Bryant

Catalog ID: CS8269A

Locking Devices, Industrial, Receptacle, 50A 250V, 2-Pole 3-Wire Grounding, Non-NEMA, Screw Terminal, Black

  • Thermoset construction offers high heat resistance
  • Armored housing provides superior impact resistance
  • One piece contacts provide low operating temperatures

Standard Product

General

Application

Extra Heavy Duty Industrial Specification Grade

Catalog Number

CS8269A

Color

EU RoHS Indicator

No

Item Type

Material

Composite

Material - Mounting Hardware

Screw Mounting

Number Of Poles

2-Pole

Style

Extra Heavy Duty

Type

Receptacle

UPC

781786253315

Dimensions

Dimensions

3.28 in x 2.12 in x 2.44 in

Height

2.44 in

Length

3.28 in

Width

2.12 in

Electrical Ratings

Amperage Rating

50 A

Connectivity

Pressure Terminal Screws

Current Amperage Description

50 Amp

Phase

Single Phase

Voltage Rating

250 VAC

Conductor Related

Number Of Wires

3-Wire

Wire Size

#14 AWG to #10 AWG

Certifications And Compliance

EU RoHS Indicator

No

Industry Standard(s)

WR Rating

Configuration

Number Of Poles

2-Pole

Logistics

Carton Quantity

10