
Brand: Bryant
Catalog ID: 4700DRCR
Corrosion Resistant
Application
Extra Heavy Duty Industrial Specification Grade
Catalog Number
4700DRCR
EU RoHS Indicator
Yes
Item Type
Material
Composite
Material - Mounting Hardware
Screw Mounting
Number Of Poles
2-Pole
Style
Duplex Receptacle
Type
Receptacle
UPC
781786002043
Dimensions
3.28 in x 1.70 in x 0.93 in
Height
0.93 in
Length
3.28 in
Width
1.7 in
Amperage Rating
15 A
Connectivity
Terminal Screws
Current Amperage Description
15 Amp
Phase
Single Phase
Voltage Rating
125 V
Number Of Wires
3-Wire
Wire Size
#14 AWG to #8 AWG
EU RoHS Indicator
Yes
Nema Rating
L5-15R
Number Of Poles
2-Pole
Carton Quantity
10