
Brand: Bryant
Catalog ID: 4721NPCR
Corrosion Resistant
Application
Extra Heavy Duty Industrial
Catalog Number
4721NPCR
Color
EU RoHS Indicator
Yes
Item Type
Material
Composite
Material - Mounting Hardware
Cord Mounted
Number Of Poles
2-Pole
Style
Internal Cord Clamp
Type
Plugs
UPC
781786010109
Dimensions
1.53 in x 1.53 in x 2.18 in
Height
2.18 in
Length
1.53 in
Width
1.53 in
Amperage Rating
15 A
Connectivity
Screw Terminals
Current Amperage Description
15 Amp
Phase
Single Phase
Voltage Rating
125 V
Number Of Wires
3-Wire
Wire Size
#14 AWG to #10 AWG
EU RoHS Indicator
Yes
Nema Rating
L5-15P
Standards - RoHS Compliance Status
CM
Cord Type
All Listed Portables
Number Of Poles
2-Pole
Carton Quantity
10