HUBBELL CANADA
Image of HBL4889 Locking Devices, Midget Twist-Lock®, Accessories, Cover for Flanged Inlets, 15A 125V, 3-Wire, Black

Locking Devices, Midget Twist-Lock®, Accessories, Cover for Flanged Inlets, 15A 125V, 3-Wire, Black

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL4889

Locking Devices, Midget Twist-Lock®, Accessories, Cover for Flanged Inlets, 15A 125V, 3-Wire, Black.

  • For use with HBL7595 or HBL7595N
  • Nickel plated, beaded chain

Weather protective covering

General

Application

Catalog Number

HBL4889

Color

EU RoHS Indicator

Yes

Item Type

Material

Thermoplastic

Operating Temperature

Maximum continuous 75°C and minimum -40°C without Impact

Specifications

  • Beaded Chain - Nickel plated brass
  • Cover Material - TPE

Type

UPC

783585237046

Dimensions

Length

0.83 in

Weight

0.1 lb

Electrical Ratings

Dielectric Strength

Withstands 2,000V minimum

Phase

Single Phase

Certifications And Compliance

EU RoHS Indicator

Yes

Standards - RoHS Compliance Status

CM

Operational

Operating Temperature

Maximum continuous 75°C and minimum -40°C without Impact

Logistics

Carton Quantity

10