HUBBELL CANADA
Image of HBL4890 Locking Devices, Midget Twist-Lock®, Accessories, Cover for Flanged Inlets, 15A 2-Wire, Black

Locking Devices, Midget Twist-Lock®, Accessories, Cover for Flanged Inlets, 15A 2-Wire, Black

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL4890

Locking Devices, Midget Twist-Lock®, Accessories, Cover for Flanged Inlets, 15A 2-Wire, Black.

  • For use with HBL7466 or HBL7467
  • Nickel plated, beaded chain

Weather protective covering

General

Application

Catalog Number

HBL4890

Color

EU RoHS Indicator

Yes

Item Type

Material

Thermoplastic

Operating Temperature

Maximum continuous 75°C and minimum -40°C without Impact

Specifications

  • Beaded Chain - Nickel plated brass
  • Cover Material - TPE

Type

UPC

783585237053

Dimensions

Dimensions

1.50 in x 1.50 in x 0.83 in

Height

0.83 in

Length

1.5 in

Weight

0.1 lb

Width

1.5 in

Electrical Ratings

Dielectric Strength

Withstands 2,000V minimum

Phase

Single Phase

Certifications And Compliance

EU RoHS Indicator

Yes

Operational

Operating Temperature

Maximum continuous 75°C and minimum -40°C without Impact

Logistics

Carton Quantity

10