
Brand: Hubbell Wiring Device-Kellems
Catalog ID: HBL7433
Angled Body
Application
Heavy Duty Industrial
Catalog Number
HBL7433
Color
Cord Range
0.335"-0.421"(8.5-10.7)
EU RoHS Indicator
Yes
Insulation
Item Type
Material
Nylon
Material - Mounting Hardware
Cord Mounted
Number Of Poles
3-Pole
Operating Temperature
Maximum continuous 75°C and minimum -40°C without Impact
Specifications
Temperature Rating
Maximum Continuous: 75° C; Minimum Continuous: -40° C w/o impact, -25° with impact.
Type
Connector Body
UPC
783585237206
Dimensions
1.68 in x 1.17 in x 1.28 in
Height
1.28 in
Length
1.68 in
Weight
0.1 lb
Width
1.17 in
Amperage Rating
15 A
Connectivity
Pressure Terminal Screws
Dielectric Strength
Withstands 2,000V minimum
Voltage Rating
125/250 V
Cable Range
0.335 - 0.421 in
Conductor Range
#14 AWG to #12 AWG
Number Of Wires
3-Wire
Wire Size
#18 AWG to #14 AWG
EU RoHS Indicator
Yes
Industry Standard(s)
Nema Rating
ML-3R
Operating Temperature
Maximum continuous 75°C and minimum -40°C without Impact
Temperature Rating
Maximum Continuous: 75° C; Minimum Continuous: -40° C w/o impact, -25° with impact.
Number Of Poles
3-Pole
Carton Quantity
10