
Brand: Hubbell Wiring Device-Kellems
Catalog ID: HBL7486N
Standard Product
Application
Heavy Duty Industrial
Catalog Number
HBL7486N
Color
EU RoHS Indicator
Yes
Insulation
Item Type
Material
Nylon
Material - Mounting Hardware
Screw Mounting
Number Of Poles
3-Pole
Operating Temperature
Maximum continuous 75°C and minimum -40°C without Impact
Specifications
Temperature Rating
Maximum Continuous: 75° C; Minimum Continuous: -40° C w/o impact, -25° with impact.
Type
Flanged Inlet
UPC
783585237459
Dimensions
2.06 in x 1.63 in x 0.94 in
Height
0.94 in
Length
2.06 in
Weight
0.05 lb
Width
1.63 in
Amperage Rating
15 A
Connectivity
Screw Terminals
Dielectric Strength
Withstands 2,000V minimum
Phase
Single Phase
Voltage Rating
125/250 V
Number Of Wires
3-Wire
Wire Size
#18 AWG to #14 AWG
EU RoHS Indicator
Yes
Industry Standard(s)
Listed to UL 498
Nema Rating
ML-3P
Operating Temperature
Maximum continuous 75°C and minimum -40°C without Impact
Temperature Rating
Maximum Continuous: 75° C; Minimum Continuous: -40° C w/o impact, -25° with impact.
Number Of Poles
3-Pole
Carton Quantity
10