
Brand: Hubbell Wiring Device-Kellems
Catalog ID: HBL7466
Non-Polarized
Application
Catalog Number
HBL7466
Color
Environmental Conditions
EU RoHS Indicator
No
Insulation
Item Type
Material
Nylon
Material - Mounting Hardware
Screw Mounting
Number Of Poles
2-Pole
Operating Temperature
Maximum continuous 75°C and minimum -40°C without Impact
Specifications
Temperature Rating
Maximum Continuous: 75° C; Minimum Continuous: -40° C w/o impact, -25° with impact.
Type
UPC
783585237312
Dimensions
1.63 in x 1.63 in x 0.94 in
Height
0.94 in
Length
1.63 in
Weight
0.05 lb
Width
1.63 in
Amperage Rating
15 A
Connectivity
Screw Terminals
Dielectric Strength
Withstands 2,000V minimum
Phase
Single Phase
Voltage Rating
125 V
Number Of Wires
2-Wire
Wire Size
#18 AWG to #14 AWG
Environmental Conditions
EU RoHS Indicator
No
Industry Standard(s)
Nema Rating
ML-1P
Operating Temperature
Maximum continuous 75°C and minimum -40°C without Impact
Temperature Rating
Maximum Continuous: 75° C; Minimum Continuous: -40° C w/o impact, -25° with impact.
Number Of Poles
2-Pole
Carton Quantity
10
Pallet Quantity
5000