HUBBELL CANADA
Locking Devices, Midget Twist-Lock®, Industrial, Flanged Inlet, 15A 125V AC, NEMA ML-2P, Screw Terminal, Stainless Steel Flange.
Image of HBL7595 Locking Devices, Midget Twist-Lock®, Industrial, Flanged Inlet, 15A 125V AC, NEMA ML-2P, Screw Terminal, Stainless Steel Flange.

Locking Devices, Midget Twist-Lock®, Industrial, Flanged Inlet, 15A 125V AC, NEMA ML-2P, Screw Terminal, Stainless Steel Flange.

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL7595

Locking Devices, Midget Twist-Lock®, Industrial, Flanged Inlet, 15A 125V AC, 2-Pole 3-Wire Grounding, NEMA ML-2P, Screw Terminal, Stainless Steel Flange.

  • Stainless Steel mounting flange
  • High heat resistant phenolic base

Metallic Flange

General

Application

Catalog Number

HBL7595

Color

Stainless Steel

Environmental Conditions

EU RoHS Indicator

No

Insulation

Insulated Body

Item Type

15A Midget Twist-Lock® Flanged Inlet

Material

Nylon

Material - Mounting Hardware

Screw Mounting

Operating Temperature

Maximum continuous 75°C and minimum -40°C without Impact

Performance

  • Electrical - Current Interrupting - Certified for current interrupting at full rated current
  • Electrical - Dielectric Voltage - Withstands 2,000V minimum
  • Environmental - Flammability - HB or better per UL94/CSA 22.2 No.0.17
  • Environmental - Moisture Resistance - IP20 Suitability
  • Environmental - Operating Temperatures - Maximum Continuous 75°C, Minimum -40°C (w/o impact)
  • Mechanical - Terminal Accommodation - #18 AWG - #14 AWG solid or stranded copper wire only.
  • Mechanical - Terminal Identification - Terminals identified in accordance with UL 498

Specifications

  • Base - Phenolic
  • Blades - Brass
  • Flange - Stainless Steel
  • Terminal Screws - #5-40 Brass

Temperature Rating

Maximum Continuous: 75° C; Minimum Continuous: -40° C w/o impact, -25° with impact.

Type

UPC

783585237794

Dimensions

Dimensions

2.06 in x 1.63 in x 1.00 in

Display Size

Midget Locking

Height

1 in

Length

2.06 in

Weight

0.1 lb

Width

1.63 in

Electrical Ratings

Amperage Rating

15 A

Connectivity

Screw Terminals

Current / Amperage Rating

15 A

Current Rating

15 A

Dielectric Strength

Withstands 2,000V minimum

Phase

Single Phase

Voltage Rating

125 V

Voltage Rating Description

125 V

Conductor Related

Number Of Poles

2-Pole

Number Of Wires

3-Wire

Wire Size

#18 AWG to #14 AWG

Certifications And Compliance

Environmental Conditions

EU RoHS Indicator

No

Industry Standard(s)

  • Certified to CSA C22.2 No.42
  • Listed to UL 498

Nema Rating

ML-2P

Operational

Operating Temperature

Maximum continuous 75°C and minimum -40°C without Impact

Performance

  • Electrical - Current Interrupting - Certified for current interrupting at full rated current
  • Electrical - Dielectric Voltage - Withstands 2,000V minimum
  • Environmental - Flammability - HB or better per UL94/CSA 22.2 No.0.17
  • Environmental - Moisture Resistance - IP20 Suitability
  • Environmental - Operating Temperatures - Maximum Continuous 75°C, Minimum -40°C (w/o impact)
  • Mechanical - Terminal Accommodation - #18 AWG - #14 AWG solid or stranded copper wire only.
  • Mechanical - Terminal Identification - Terminals identified in accordance with UL 498

Temperature Rating

Maximum Continuous: 75° C; Minimum Continuous: -40° C w/o impact, -25° with impact.

Logistics

Carton Quantity

10

Pallet Quantity

4500