
Brand: Hubbell Wiring Device-Kellems
Catalog ID: HBL7432
Standard Product
Application
Industrial/Commercial
Catalog Number
HBL7432
Color
Cord Range
0.335"-0.421"(8.5-10.7)
EU RoHS Indicator
Contact Manufacturer
Item Type
Material
Nylon
Material - Mounting Hardware
Cord Mounted
Number Of Poles
3-Pole
Operating Temperature
Maximum continuous 75°C and minimum -40°C without Impact
Specifications
Type
Plugs
UPC
783585237190
Dimensions
1.68 in x 1.17 in x 1.32 in
Height
1.32 in
Length
1.68 in
Weight
0.05 lb
Width
1.17 in
Amperage Rating
15 A
Connectivity
Pressure Terminal Screws
Dielectric Strength
Withstands 2,000V minimum
Phase
Single Phase
Voltage Rating
125/250 V
Cable Range
0.335 - 0.421 in
Number Of Wires
3-Wire
Wire Size
#18 AWG to #14 AWG
EU RoHS Indicator
Contact Manufacturer
Industry Standard(s)
Nema Rating
ML-3P
Operating Temperature
Maximum continuous 75°C and minimum -40°C without Impact
Cord Type
All Listed Portables
Number Of Poles
3-Pole
Carton Quantity
10