
Brand: Hubbell Wiring Device-Kellems
Catalog ID: HBL7545C
Weather protective covering
Application
Catalog Number
HBL7545C
Color
Cord Range
0.230"-0.720"(5.8-18.3)
Environmental Conditions
EU RoHS Indicator
Yes
Horsepower - Maximum
Item Type
Material
Composite
Material - Mounting Hardware
Cord Mounted
Number Of Poles
2-Pole
Operating Temperature
Maximum continuous 75°C and minimum -40°C without Impact
Specifications
Type
UPC
783585178509
Dimensions
1.96 in x 1.52 in x 1.52 in
Height
1.52 in
Length
1.96 in
Weight
0.15 lb
Width
1.52 in
Amperage Rating
15 A
Connectivity
Pressure Terminal Screws
Dielectric Strength
Withstands 2,000V minimum
Phase
Single Phase
Voltage Rating
125 V
Cable Range
0.230 - 0.720 in
Number Of Wires
3-Wire
Wire Size
#14 AWG to #12 AWG
Environmental Conditions
EU RoHS Indicator
Yes
Industry Standard(s)
Nema Rating
L1-15P
Standards - RoHS Compliance Status
CM
Horsepower - Maximum
Operating Temperature
Maximum continuous 75°C and minimum -40°C without Impact
Cord Type
All Listed Portables
Number Of Poles
2-Pole
Carton Quantity
10
Pallet Quantity
3600