
Brand: Hubbell Wiring Device-Kellems
Catalog ID: HBL7490V
Weather protective covering
Application
Weatherproof Accessories
Catalog Number
HBL7490V
EU RoHS Indicator
No
Item Type
Material
Elastomer / Elastomeric
Material - Mounting Hardware
Mounts on Device
Operating Temperature
Maximum continuous 75°C and minimum -40°C without Impact
Specifications
Material - Thermoplastic Elastomer
Type
Weatherproof Boot
UPC
783585237497
Weight
0.05 lb
Dielectric Strength
Withstands 2,000V minimum
Cable Entry
End of Boot
EU RoHS Indicator
No
Standards - RoHS Compliance Status
CM
Operating Temperature
Maximum continuous 75°C and minimum -40°C without Impact
Carton Quantity
10
Pallet Quantity
4500