HUBBELL CANADA
Image of HBL2340SW Locking Devices, Twist-Lock®, 20A 480V AC, NEMA L8-20R, Watertight Safety-Shroud® Valox® housing and flange.

Locking Devices, Twist-Lock®, 20A 480V AC, NEMA L8-20R, Watertight Safety-Shroud® Valox® housing and flange.

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL2340SW

Locking Devices, Twist-Lock®, 20A 480V AC, 2-Pole 3-Wire Grounding, NEMA L8-20R, Watertight Safety-Shroud®, gray Valox® housing and flange, back and side wired.

  • High impact, thermoplastic housing for heavy-duty industrial environments
  • Alignment arrows with lock and unlock symbols provide a visual indication that devices are properly connected
  • Catalog number and color coded voltage rating are visible even when in use

Shrouded Watertight Construction

General

Application

Catalog Number

HBL2340SW

Color

Environmental Conditions

EU RoHS Indicator

Yes

Item Type

Listings

  • UL 498
  • Fed.Spec. W-C-596
  • CSA C22.2 No.42
  • UL Listed
  • CSA Certified to Type 4, 4X and Type 12

Material

Thermoplastic

Material - Mounting Hardware

Screw Mounting

Number Of Poles

2-Pole

Operating Temperature

Maximum continuous 75°C and minimum -40°C without Impact

Specifications

  • Body Contact Carrier - Natural (white) nylon
  • Contacts - Brass
  • Drive Screws - Steel, zinc plated
  • Housing / Cover - Gray RPT
  • Lift-Cover Spring & Pin - Stainless Steel
  • Terminal Retainer - Clear polycarbonate

UPC

783585313146

Dimensions

Dimensions

3.75 in x 3.75 in x 2.6 in

Height

2.6 in

Length

3.75 in

Width

3.75 in

Electrical Ratings

Amperage Rating

20 A

Connectivity

Back and Side Wired Screw Terminals

Dielectric Strength

Withstands 2,000V minimum

Phase

Single Phase

Voltage Rating

480 VAC

Conductor Related

Number Of Wires

3-Wire Grounding

Wire Size

#16 AWG to #8 AWG

Certifications And Compliance

Environmental Conditions

EU RoHS Indicator

Yes

Industry Standard(s)

UL Listed, CSA Certified To Type 4, 4X And Type 12

Nema Rating

L8-20R

Operational

Operating Temperature

Maximum continuous 75°C and minimum -40°C without Impact

Configuration

Number Of Poles

2-Pole

Logistics

Carton Quantity

5