HUBBELL CANADA
Image of HBL3PT2811 Locking Devices, Twist-Lock® 3-Phase Circuit Tester, 30A 120/208V

Locking Devices, Twist-Lock® 3-Phase Circuit Tester, 30A 120/208V

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL3PT2811

Locking Devices, Twist-Lock® 3-Phase Circuit Tester, 30A 120/208V

  • Quickly diagnose mis-wiring situation or application
  • Great for dark, difficult to reach spaces
  • No measurement readings to interpret
  • UL 1436 listed

General

Catalog Number

HBL3PT2811

Color

EU RoHS Indicator

Contact Manufacturer

Item Type

Operating Temperature

Maximum continuous 75°C and minimum -40°C without Impact

Style

For 20A and 30A Devices

UPC

783585528366

Electrical Ratings

Amperage Rating

30 A

Phase

Three Phase

Voltage Rating

3 Phase 120/208 VAC

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Nema Rating

L21-30P

Operational

Operating Temperature

Maximum continuous 75°C and minimum -40°C without Impact

Logistics

Carton Quantity

10