HUBBELL CANADA
Image of SAB12A Locking Devices, Twist-Lock®«, Accessories, 1/2" NPT Conduit Adapter

Locking Devices, Twist-Lock®«, Accessories, 1/2" NPT Conduit Adapter

Brand: Bryant

Catalog ID: SAB12A

Locking Devices, Twist-Lock®«, Accessories, 1/2" NPT Conduit Adapter

1/2" NPT Conduit Adapter

Standard Product

General

Catalog Number

SAB12A

Color

EU RoHS Indicator

No

Item Type

Material

Aluminum

Material - Mounting Hardware

Cord Mounted

Style

For Power Interrupting Devices

Type

Liquidtight Adapter

UPC

781786253247

Electrical Ratings

Connectivity

In Place of Cord Grip

Certifications And Compliance

EU RoHS Indicator

No

Configuration

Cord Type

All Listed Portables

Logistics

Carton Quantity

5