HUBBELL CANADA
Image of HBL77CM67 Locking Devices, Twist-Lock®, Accessories, Hull Inlet Cord Clamp, Nickel Plated Brass

Locking Devices, Twist-Lock®, Accessories, Hull Inlet Cord Clamp, Nickel Plated Brass

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL77CM67

Locking Devices, Twist-Lock®, Accessories, Hull Inlet Cord Clamp, Nickel Plated Brass

  • Hull Inlet Cord Clamp
  • Nickel Plated Brass

General

Application

For 50A Inlets

Catalog Number

HBL77CM67

Color

EU RoHS Indicator

No

Item Type

Material

Thermoplastic

Material - Mounting Hardware

Screw Mounting

Specifications

  • Clamp range - .44 - 1.14 in. (11.1 - 29.0)
  • Marine Accessory Type - Cord Clamp for 50A plugs and Connectors
  • Material - Nickel plated brass
  • Product Type - Marine Accessories

Temperature Rating

Maximum Continuous: 75° C; Minimum Continuous: -40° C w/o impact

UPC

783585808840

Electrical Ratings

Connectivity

Pressure Terminal Screws

Dielectric Strength

Withstands 3000V Minimum in

Certifications And Compliance

EU RoHS Indicator

No

Industry Standard(s)

UL Listed

Operational

Temperature Rating

Maximum Continuous: 75° C; Minimum Continuous: -40° C w/o impact

Logistics

Carton Quantity

10