HUBBELL CANADA
Image of SK3 Locking Devices, Twist-Lock®, Accessories, Shroud Kit, For 20A and 4 and 5-Wire

Locking Devices, Twist-Lock®, Accessories, Shroud Kit, For 20A and 4 and 5-Wire

Brand: Hubbell Wiring Device-Kellems

Catalog ID: SK3

Locking Devices, Twist-Lock®, Accessories, Shroud Kit, For 20A and 4 and 5-Wire

The Hubbell latching kit provides both improved safety and security through a double locking feature that makes unintentional disconnection virtually impossible – even under high vibration situations. The plug and connector body lock once when first connected, then again when you push the special position locking slide into place.

  • Makes unintentional disconnect virtually impossible
  • Double locking feature

Accessory

General

Catalog Number

SK3

Color

EU RoHS Indicator

Contact Manufacturer

Item Type

Material

Nylon

Operating Temperature

Maximum continuous 75°C and minimum -40°C without Impact

Specifications

  • Screws - Stainless steel
  • Shroud/Ring - Nylon

Type

Latching Kit

UPC

783585201726

Dimensions

Weight

0.15 lb

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Standards - RoHS Compliance Status

CM

Operational

Operating Temperature

Maximum continuous 75°C and minimum -40°C without Impact

Logistics

Carton Quantity

30