
Brand: Hubbell Wiring Device-Kellems
Catalog ID: HBL60CM31
Standard Product
Application
Catalog Number
HBL60CM31
Color
Yellow
Construction
EU RoHS Indicator
Yes
Item Type
Material
Elastomer / Elastomeric
Material - Mounting Hardware
Mounts on Device
Operating Temperature
Maximum continuous 75°C and minimum -40°C without Impact
Specifications
Material - Thermoplastic Elastomer
Type
UPC
783585752525
Weight
0.25 lb
Dielectric Strength
Withstands 2,000V minimum
Cable Entry
End of Boot
EU RoHS Indicator
Yes
Standards - RoHS Compliance Status
CM
Operating Temperature
Maximum continuous 75°C and minimum -40°C without Impact
Carton Quantity
10
Pallet Quantity
550