
Brand: Hubbell Wiring Device-Kellems
Catalog ID: HBL23CM23
Corrosion Resistant
Application
Heavy Duty Industrial
Catalog Number
HBL23CM23
Color
Yellow
Cord Range
0.360"-0.930" (9-24)
EU RoHS Indicator
Yes
Insulation
Item Type
Material
Nylon
Material - Mounting Hardware
Cord Mounted
Number Of Poles
2-Pole
Operating Temperature
Maximum continuous 75°C and minimum -40°C without Impact
Specifications
Temperature Rating
Maximum Continuous: 75° C; Minimum Continuous: -40° C w/o impact, -25° with impact.
UPC
783585038124
Dimensions
3.86 in x 2.26 in x 2.26 in
Height
2.26 in
Length
3.86 in
Weight
0.3 lb
Width
2.26 in
Amperage Rating
20 A
Connectivity
Pressure Terminal Screws
Dielectric Strength
Withstands 2,000V minimum
Voltage Rating
250 VAC
Number Of Wires
3-Wire Grounding
Wire Size
#16 AWG to #8 AWG
EU RoHS Indicator
Yes
Industry Standard(s)
Nema Rating
L6-20R
Standards - RoHS Compliance Status
CM
Operating Temperature
Maximum continuous 75°C and minimum -40°C without Impact
Temperature Rating
Maximum Continuous: 75° C; Minimum Continuous: -40° C w/o impact, -25° with impact.
Number Of Poles
2-Pole
Carton Quantity
30