
Brand: Hubbell Wiring Device-Kellems
Catalog ID: HBL26CM21
Corrosion Resistant
Application
Extra Heavy Duty Industrial/Marine
Catalog Number
HBL26CM21
Color
Yellow
Cord Range
0.360"-0.930" (9-24)
EU RoHS Indicator
Contact Manufacturer
Horsepower - Maximum
Item Type
Listings
Material
Nylon
Material - Mounting Hardware
Cord Mounted
Number Of Poles
2-Pole
Operating Temperature
Maximum continuous 75°C and minimum -40°C without Impact
Specifications
UPC
783585039107
Dimensions
2.75 in x 2.26 in x 2.26 in
Height
2.26 in
Length
2.75 in
Weight
0.25 lb
Width
2.26 in
Amperage Rating
30 A
Connectivity
Pressure Terminal Screws
Dielectric Strength
Withstands 2,000V minimum
Phase
Single Phase
Voltage Rating
250 VAC
Number Of Wires
3-Wire Grounding
Wire Size
#16 AWG to #8 AWG
EU RoHS Indicator
Contact Manufacturer
Industry Standard(s)
Nema Rating
L6-30P
Standards - RoHS Compliance Status
CM
Horsepower - Maximum
Operating Temperature
Maximum continuous 75°C and minimum -40°C without Impact
Cord Type
All Listed Portables
Number Of Poles
2-Pole
Carton Quantity
30