
Brand: Hubbell Wiring Device-Kellems
Catalog ID: HBL26CM11V
Corrosion Resistant
Application
Extra Heavy Duty Industrial/Marine
Catalog Number
HBL26CM11V
Color
Yellow
Cord Range
0.590"-0.930" (15.0-23.6)
EU RoHS Indicator
Contact Manufacturer
Horsepower - Maximum
Item Type
Listings
Material
Nylon
Material - Mounting Hardware
Cord Mounted
Number Of Poles
2-Pole
Operating Temperature
Maximum continuous 75°C and minimum -40°C without Impact
Specifications
UPC
783585808215
Dimensions
2.5 in x 1.78 in x 1.78 in
Height
1.78 in
Length
2.5 in
Weight
0.2 lb
Width
1.78 in
Amperage Rating
30 A
Connectivity
Pressure Terminal Screws
Dielectric Strength
Withstands 2,000V minimum
Phase
Single Phase
Voltage Rating
125 VAC
Number Of Wires
3-Wire Grounding
Wire Size
#18 AWG to #10 AWG
EU RoHS Indicator
Contact Manufacturer
Industry Standard(s)
Nema Rating
L5-30P
Standards - RoHS Compliance Status
CM
Horsepower - Maximum
Operating Temperature
Maximum continuous 75°C and minimum -40°C without Impact
Cord Type
All Listed Portables
Number Of Poles
2-Pole
Carton Quantity
10