
Brand: Bryant
Catalog ID: CS8375LC
Economy Version
Application
Extra Heavy Duty Industrial
Catalog Number
CS8375LC
Color
Black
EU RoHS Indicator
Yes
Item Type
Material
Thermoplastic
Material - Mounting Hardware
Screw Mounting
Number Of Poles
3-Pole
Style
Heavy Duty
Type
Flanged Inlet
UPC
783585320779
Length
2.7 in
Amperage Rating
50 A
Connectivity
Pressure Terminal Screws
Current Amperage Description
50 Amp
Phase
Three Phase
Voltage Rating
3 Phase 250 VAC
Number Of Wires
4-Wire
Wire Size
#18 AWG to #8 AWG
EU RoHS Indicator
Yes
Standards - RoHS Compliance Status
CM
Number Of Poles
3-Pole
Carton Quantity
30