
Brand: Hubbell Wiring Device-Kellems
Catalog ID: HBL2547
Dust Tight
Application
Heavy Duty Industrial
Catalog Number
HBL2547
Color
Cord Range
0.300"-.655"(7.6-16.6)
EU RoHS Indicator
No
Insulation
Item Type
Listings
Material
Elastomer / Elastomeric
Material - Mounting Hardware
Cord Mounted
Number Of Poles
2-Pole
Operating Temperature
Maximum continuous 75°C and minimum -40°C without Impact
Specifications
Temperature Rating
Maximum Continuous: 75° C; Minimum Continuous: -40° C w/o impact, -25° with impact.
UPC
783585235905
Dimensions
4.00 in x 1.76 in x 4.00 in
Height
4 in
Length
4 in
Weight
0.2 lb
Width
1.76 in
Amperage Rating
15 A
Connectivity
Pressure Terminal Screws
Dielectric Strength
Withstands 2,000V minimum
Voltage Rating
125 VAC
Number Of Wires
3-Wire Grounding
Wire Size
#18 AWG to #10 AWG
EU RoHS Indicator
No
Industry Standard(s)
Nema Rating
L5-15R
Operating Temperature
Maximum continuous 75°C and minimum -40°C without Impact
Temperature Rating
Maximum Continuous: 75° C; Minimum Continuous: -40° C w/o impact, -25° with impact.
Number Of Poles
2-Pole
Carton Quantity
10