
Brand: Hubbell Wiring Device-Kellems
Catalog ID: HBL2320SR2
2-Gang Surface Mount
Application
Catalog Number
HBL2320SR2
Color
Environmental Conditions
EU RoHS Indicator
Yes
Horsepower - Maximum
Item Type
Material
Thermoplastic
Material - Mounting Hardware
Screw Mounting
Number of Gang(s)
2-Gang
Number Of Poles
2-Pole
Operating Temperature
Maximum continuous 75°C and minimum -40°C without Impact
Specifications
Type
UPC
783585234120
Dimensions
5.12 in x 5.12 in x 2.22 in
Height
2.22 in
Length
5.12 in
Weight
0.55 lb
Width
5.12 in
Amperage Rating
20 A
Connectivity
Back Wired Screw Terminals
Dielectric Strength
Withstands 2,000V minimum
Phase
Single Phase
Voltage Rating
250 VAC
Number Of Wires
3-Wire
Wire Size
#16 AWG to #8 AWG
Environmental Conditions
EU RoHS Indicator
Yes
Industry Standard(s)
Nema Rating
L6-20R
Horsepower - Maximum
Operating Temperature
Maximum continuous 75°C and minimum -40°C without Impact
Number of Gang(s)
2-Gang
Number Of Poles
2-Pole
Carton Quantity
5