
Brand: Hubbell Wiring Device-Kellems
Catalog ID: HBL2330AR
Angled Housing
Application
Catalog Number
HBL2330AR
Color
Environmental Conditions
EU RoHS Indicator
Yes
Horsepower - Maximum
Item Type
Material
Thermoplastic
Material - Mounting Hardware
Screw Mounting
Number of Gang(s)
1-Gang
Number Of Poles
2-Pole
Operating Temperature
Maximum continuous 75°C and minimum -40°C without Impact
Specifications
Type
UPC
783585234168
Dimensions
4.77 in x 2.85 in x 3.14 in
Height
3.14 in
Length
4.77 in
Weight
0.65 lb
Width
2.85 in
Amperage Rating
20 A
Connectivity
Back Wired Screw Terminals
Dielectric Strength
Withstands 2,000V minimum
Phase
Single Phase
Voltage Rating
277 VAC
Number Of Wires
3-Wire
Wire Size
#16 AWG to #8 AWG
Environmental Conditions
EU RoHS Indicator
Yes
Industry Standard(s)
Nema Rating
L7-20R
Horsepower - Maximum
Operating Temperature
Maximum continuous 75°C and minimum -40°C without Impact
Number of Gang(s)
1-Gang
Number Of Poles
2-Pole
Carton Quantity
10