HUBBELL CANADA
Image of HBL4892 Locking Devices, Twist-Lock®, Industrial, Cover for Flanged Inlets, 50A, Black

Locking Devices, Twist-Lock®, Industrial, Cover for Flanged Inlets, 50A, Black

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL4892

Locking Devices, Twist-Lock®, Industrial, Cover for Flanged Inlets, 50A, Black

  • Non-metallic plug provides environmental protection
  • Beaded chain tether

Standard Product

General

Application

For 50A Inlets

Catalog Number

HBL4892

EU RoHS Indicator

Yes

Item Type

Material

Rubber

Specifications

  • Chain - Nickel plated brass
  • Closure plug - Rubber

Type

Inlet Closure Plug

UPC

783585752624

Dimensions

Weight

0.15 lb

Certifications And Compliance

EU RoHS Indicator

Yes

Logistics

Carton Quantity

10