
Brand: Hubbell Wiring Device-Kellems
Catalog ID: HBL7580G
Standard
Application
Heavy Duty Industrial
Catalog Number
HBL7580G
EU RoHS Indicator
Yes
Item Type
Material
Thermoplastic
Material - Mounting Hardware
Screw Mounting
Number Of Poles
2-Pole
Operating Temperature
Maximum continuous 75°C and minimum -40°C without Impact
Specifications
Type
Receptacle
UPC
783585002361
Dimensions
3.29 in x 1.7 in x 1.17 in
Height
1.17 in
Length
3.29 in
Weight
0.3 lb
Width
1.7 in
Amperage Rating
10/15 A
Connectivity
Back and Side Wired Screw Terminals
Dielectric Strength
Withstands 2,000V minimum
Phase
Single Phase
Voltage Rating
250/125 V
Number Of Wires
3-Wire
Wire Size
#18 AWG to #10 AWG
EU RoHS Indicator
Yes
Industry Standard(s)
Standards - RoHS Compliance Status
CM
Operating Temperature
Maximum continuous 75°C and minimum -40°C without Impact
Number Of Poles
2-Pole
Carton Quantity
10