
Brand: Hubbell Wiring Device-Kellems
Catalog ID: HBL7540
Standard
Application
Catalog Number
HBL7540
Color
Environmental Conditions
EU RoHS Indicator
No
Horsepower - Maximum
Item Type
Material
Thermoplastic
Material - Mounting Hardware
Screw Mounting
Number Of Poles
2-Pole
Operating Temperature
Maximum continuous 75°C and minimum -40°C without Impact
Specifications
Type
UPC
783585237602
Dimensions
3.28 in x 1.32 in x 1.19 in
Height
1.19 in
Length
3.28 in
Weight
0.25 lb
Width
1.32 in
Amperage Rating
15 A
Connectivity
Screw Terminals
Dielectric Strength
Withstands 2,000V minimum
Phase
Single Phase
Voltage Rating
125 V
Number Of Wires
2-Wire
Wire Size
#18 AWG to #10 AWG
Environmental Conditions
EU RoHS Indicator
No
Industry Standard(s)
Nema Rating
L1-15R
Horsepower - Maximum
Operating Temperature
Maximum continuous 75°C and minimum -40°C without Impact
Number Of Poles
2-Pole
Carton Quantity
10