
Brand: Hubbell Wiring Device-Kellems
Catalog ID: HBL7555
Standard Product
Application
Heavy Duty Industrial
Catalog Number
HBL7555
Color
Cord Range
0.296"-0.625"
EU RoHS Indicator
Yes
Insulation
Item Type
Material
Phenolic
Material - Mounting Hardware
Cord Mounted
Number Of Poles
3-Pole
Operating Temperature
Maximum continuous 75°C and minimum -40°C without Impact
Specifications
Temperature Rating
Maximum Continuous: 75° C; Minimum Continuous: -40° C w/o impact, -25° with impact.
Type
Connector Body
UPC
783585237626
Dimensions
1.53 in x 1.53 in x 2.78 in
Height
2.78 in
Length
1.53 in
Weight
0.15 lb
Width
1.53 in
Amperage Rating
10/15 A
Connectivity
Pressure Terminal Screws
Dielectric Strength
Withstands 2,000V minimum
Voltage Rating
250/125 V
Cable Range
0.296 - 0.625 in
Number Of Wires
3-Wire
Wire Size
#18 AWG to #10 AWG
EU RoHS Indicator
Yes
Operating Temperature
Maximum continuous 75°C and minimum -40°C without Impact
Temperature Rating
Maximum Continuous: 75° C; Minimum Continuous: -40° C w/o impact, -25° with impact.
Number Of Poles
3-Pole
Carton Quantity
10