
Brand: Hubbell Wiring Device-Kellems
Catalog ID: HBL2313EBK
Standard Product
Application
Catalog Number
HBL2313EBK
Color
Cord Range
0.360"-0.930" (9-24)
Environmental Conditions
EU RoHS Indicator
Yes
Horsepower - Maximum
Insulation
Item Type
Material
Nylon
Material - Mounting Hardware
Cord Mounted
Number Of Poles
2-Pole
Operating Temperature
Maximum continuous 75°C and minimum -40°C without Impact
Specifications
Temperature Rating
Maximum Continuous: 75° C; Minimum Continuous: -40° C w/o impact, -25° with impact.
Type
UPC
783585040912
Dimensions
2.26 in x 2.26 in x 3.86 in
Height
3.86 in
Length
2.26 in
Weight
0.4 lb
Width
2.26 in
Amperage Rating
20 A
Connectivity
Screw Terminals
Dielectric Strength
Withstands 2,000V minimum
Voltage Rating
125 VAC
Cable Range
0.360 - 0.930 in
Number Of Wires
3-Wire
Wire Size
#16 AWG to #8 AWG
Environmental Conditions
EU RoHS Indicator
Yes
Industry Standard(s)
Nema Rating
L5-20R
Standards - RoHS Compliance Status
CM
Horsepower - Maximum
Operating Temperature
Maximum continuous 75°C and minimum -40°C without Impact
Temperature Rating
Maximum Continuous: 75° C; Minimum Continuous: -40° C w/o impact, -25° with impact.
Number Of Poles
2-Pole
Carton Quantity
30
Pallet Quantity
2400