
Brand: Hubbell Wiring Device-Kellems
Catalog ID: HBL7413GCB
Standard Product
Application
Heavy Duty Industrial
Catalog Number
HBL7413GCB
Color
Cord Range
0.350"-1.150" (9-29)
EU RoHS Indicator
Yes
Insulation
Item Type
Material
Nylon
Material - Mounting Hardware
Cord Mounted
Number Of Poles
3-Pole
Operating Temperature
Maximum continuous 75°C and minimum -40°C without Impact
Specifications
Temperature Rating
Maximum Continuous: 75° C; Minimum Continuous: -40° C w/o impact, -25° with impact.
Type
Connector Body
UPC
783585037592
Dimensions
2.33 in x 2.33 in x 3.86 in
Height
3.86 in
Length
2.33 in
Weight
0.45 lb
Width
2.33 in
Amperage Rating
20 A
Connectivity
Pressure Terminal Screws
Dielectric Strength
Withstands 2,000V minimum
Phase
Three Phase
Voltage Rating
250 VAC
Cable Range
0.350 - 1.150 in
Number Of Wires
4-Wire
Wire Size
#16 AWG to #8 AWG
EU RoHS Indicator
Yes
Nema Rating
Non-NEMA
Operating Temperature
Maximum continuous 75°C and minimum -40°C without Impact
Temperature Rating
Maximum Continuous: 75° C; Minimum Continuous: -40° C w/o impact, -25° with impact.
Number Of Poles
3-Pole
Carton Quantity
30