
Brand: Hubbell Wiring Device-Kellems
Catalog ID: HBL3723
Standard Product
Application
Catalog Number
HBL3723
Color
Cord Range
0.360"-0.930" (9-24)
Environmental Conditions
EU RoHS Indicator
Yes
Insulation
Item Type
Material
Nylon
Material - Mounting Hardware
Cord Mounted
Number Of Poles
2-Pole
Operating Temperature
Maximum continuous 75°C and minimum -40°C without Impact
Specifications
Type
UPC
783585046600
Dimensions
2.26 in x 2.26 in x 3.86 in
Height
3.86 in
Length
2.26 in
Weight
0.4 lb
Width
2.26 in
Amperage Rating
20 A
Connectivity
Pressure Terminal Screws
Dielectric Strength
Withstands 2,000V minimum
Voltage Rating
347 VAC
Cable Range
0.360 - 0.930 in
Number Of Wires
3-Wire
Wire Size
#16 AWG to #8 AWG
Environmental Conditions
EU RoHS Indicator
Yes
Industry Standard(s)
Nema Rating
L24-20R
Operating Temperature
Maximum continuous 75°C and minimum -40°C without Impact
Number Of Poles
2-Pole
Carton Quantity
30