
Brand: Hubbell Wiring Device-Kellems
Catalog ID: HBL7556
Metallic Flange
Application
Catalog Number
HBL7556
Color
Environmental Conditions
EU RoHS Indicator
No
Insulation
Item Type
Material
Stainless Steel
Material - Mounting Hardware
Screw Mounting
Number Of Poles
3-Pole
Operating Temperature
Maximum continuous 75°C and minimum -40°C without Impact
Specifications
Temperature Rating
Maximum Continuous: 75° C; Minimum Continuous: -40° C w/o impact, -25° with impact.
Type
UPC
783585237640
Dimensions
2.31 in x 2.31 in x 1.13 in
Height
1.13 in
Length
2.31 in
Weight
0.1 lb
Width
2.31 in
Amperage Rating
10/15 A
Connectivity
Screw Terminals
Dielectric Strength
Withstands 2,000V minimum
Phase
Single Phase
Voltage Rating
250/125 V
Number Of Wires
3-Wire
Wire Size
#16 AWG to #12 AWG
Environmental Conditions
EU RoHS Indicator
No
Standards - RoHS Compliance Status
CM
Operating Temperature
Maximum continuous 75°C and minimum -40°C without Impact
Temperature Rating
Maximum Continuous: 75° C; Minimum Continuous: -40° C w/o impact, -25° with impact.
Number Of Poles
3-Pole
Carton Quantity
10