
Brand: Hubbell Wiring Device-Kellems
Catalog ID: HBL7524C
Standard Product
Application
Extra Heavy Duty Industrial
Catalog Number
HBL7524C
Color
EU RoHS Indicator
Yes
Insulation
Item Type
Material
Nylon
Material - Mounting Hardware
Screw Mounting
Number Of Poles
2-Pole
Operating Temperature
Maximum continuous 75°C and minimum -40°C without Impact
Specifications
Temperature Rating
Maximum Continuous: 75° C; Minimum Continuous: -40° C w/o impact, -25° with impact.
Type
Flanged Inlet
UPC
783585178004
Dimensions
2.56 in x 2.56 in x 1.72 in
Height
1.72 in
Length
2.56 in
Weight
0.1 lb
Width
2.56 in
Amperage Rating
15 A
Connectivity
Screw Terminals
Dielectric Strength
Withstands 2,000V minimum
Phase
Single Phase
Voltage Rating
125 V
Number Of Wires
2-Wire
Wire Size
#18 AWG to #10 AWG
EU RoHS Indicator
Yes
Industry Standard(s)
Nema Rating
L1-15P
Standards - RoHS Compliance Status
CM
Operating Temperature
Maximum continuous 75°C and minimum -40°C without Impact
Temperature Rating
Maximum Continuous: 75° C; Minimum Continuous: -40° C w/o impact, -25° with impact.
Number Of Poles
2-Pole
Carton Quantity
10