
Brand: Hubbell Wiring Device-Kellems
Catalog ID: HBL2725
Standard Product
Application
Catalog Number
HBL2725
Color
White
Environmental Conditions
EU RoHS Indicator
Yes
Insulation
Item Type
Material
Nylon
Material - Mounting Hardware
Screw Mounting
Number Of Poles
3-Pole
Operating Temperature
Maximum continuous 75°C and minimum -40°C without Impact
Specifications
Type
UPC
783585039282
Dimensions
3.06 in x 3.06 in x 2.27 in
Height
2.27 in
Length
3.06 in
Weight
0.2 lb
Width
3.06 in
Amperage Rating
30 A
Connectivity
Back Wired Screw Terminals
Dielectric Strength
Withstands 2,000V minimum
Phase
Three Phase
Voltage Rating
3 Phase 250 VAC
Number Of Wires
4-Wire
Wire Size
#16 AWG to #8 AWG
Environmental Conditions
EU RoHS Indicator
Yes
Industry Standard(s)
Nema Rating
L15-30P
Standards - RoHS Compliance Status
CM
Operating Temperature
Maximum continuous 75°C and minimum -40°C without Impact
Number Of Poles
3-Pole
Carton Quantity
10
Pallet Quantity
1540