HUBBELL CANADA
Locking Devices, Twist-Lock®, Industrial, Flanged Inlet, 50A, 125/250V, 3-Pole 4-Wire Grounding, Non-NEMA, Screw Terminal, Steel, With LiftCover
Image of CS6375M2 Locking Devices, Twist-Lock®, Industrial, Flanged Inlet, 50A, 125/250V, 3-Pole 4-Wire Grounding, Non-NEMA, Screw Terminal, Steel, With LiftCover

Locking Devices, Twist-Lock®, Industrial, Flanged Inlet, 50A, 125/250V, 3-Pole 4-Wire Grounding, Non-NEMA, Screw Terminal, Steel, With LiftCover

Brand: Hubbell Wiring Device-Kellems

Catalog ID: CS6375M2

Locking Devices, Twist-Lock®, Industrial, Flanged Inlet, 50A, 125/250V, 3-Pole 4-Wire Grounding, Non-NEMA, Screw Terminal, Steel, With LiftCover

Hubbell’s 50 Amp Twist-Lock® Devices feature a heavy-duty design and super-tough nylon housing built for heavy-duty applications and impact resistance, even in the harshest environments. Their rigid construction restricts contact distortion, minimizing the possibility of mating dissimilar devices. The cord grip’s offset gripping jaws securely hold the conductors and the cord jacket for excellent strain relief.

  • Metallic flanged casing provides maximum strength and protection
  • Thermoset interior provides superior heat resistance
  • Integral metallic weather protective lift cover cover

With Lift Cover

General

Application

Catalog Number

CS6375M2

Color

Environmental Conditions

EU RoHS Indicator

No

Item Type

Single Flanged Inlet

Material

Steel, Zinc Plated

Material - Mounting Hardware

Screw Mounting

Operating Temperature

Maximum continuous 75°C and minimum -40°C without Impact

Performance

  • Electrical - Current Interrupting - Certified for current interrupting at full rated current
  • Electrical - Dielectric Voltage - Withstands 2,000V minimum
  • Environmental - Flammability - UL 94 V0
  • Environmental - Operating Temperatures - Maximum continuous 75°C minimum –40°C (w/o impact)
  • Mechanical - Terminal Accommodation - #10 AWG - #6 AWG solid or stranded copper wire only

Specifications

  • Blades - Brass
  • Casing - Steel, zinc plated
  • Cover - Zinc plated steel
  • Terminal Retainer - Phenolic
  • Terminal Screws - Steel

Type

UPC

783585910291

Dimensions

Dimensions

2.17 in x 3.50 in x 2.63 in

Display Size

Standard Sized Product

Height

2.63 in

Length

2.17 in

Width

3.5 in

Electrical Ratings

Amperage Rating

50 A

Connectivity

Pressure Terminal Screws

Current / Amperage Rating

50 A

Current Rating

50 A

Dielectric Strength

Withstands 2,000V minimum

Phase

Single Phase

Voltage Rating

125/250 VAC

Voltage Rating Description

125/250 VAC

Conductor Related

Number Of Poles

3-Pole

Number Of Wires

4-Wire

Wire Size

#10 AWG to #6 AWG

Certifications And Compliance

Environmental Conditions

EU RoHS Indicator

No

Industry Standard(s)

  • Certified to CSA C22.2 No.42
  • Listed to UL 498

Operational

Operating Temperature

Maximum continuous 75°C and minimum -40°C without Impact

Performance

  • Electrical - Current Interrupting - Certified for current interrupting at full rated current
  • Electrical - Dielectric Voltage - Withstands 2,000V minimum
  • Environmental - Flammability - UL 94 V0
  • Environmental - Operating Temperatures - Maximum continuous 75°C minimum –40°C (w/o impact)
  • Mechanical - Terminal Accommodation - #10 AWG - #6 AWG solid or stranded copper wire only

Logistics

Carton Quantity

10

Pallet Quantity

600