
Brand: Hubbell Wiring Device-Kellems
Catalog ID: CS8275
Hubbell’s 50 Amp Twist-Lock® Devices feature a heavy-duty design and super-tough nylon housing built for heavy-duty applications and impact resistance, even in the harshest environments. Their rigid construction restricts contact distortion, minimizing the possibility of mating dissimilar devices. The cord grip’s offset gripping jaws securely hold the conductors and the cord jacket for excellent strain relief.
Standard Product
Application
Catalog Number
CS8275
Color
Metallic
Environmental Conditions
EU RoHS Indicator
No
Item Type
Material
Steel, Zinc Plated
Material - Mounting Hardware
Screw Mounting
Number Of Poles
2-Pole
Operating Temperature
Maximum continuous 75°C and minimum -40°C without Impact
Specifications
Type
UPC
783585829005
Dimensions
3.50 in x 2.62 in x 2.17 in
Height
2.17 in
Length
3.5 in
Weight
0.85 lb
Width
2.62 in
Amperage Rating
50 A
Connectivity
Pressure Terminal Screws
Dielectric Strength
Withstands 2,000V minimum
Phase
Single Phase
Voltage Rating
250 V
Number Of Wires
3-Wire
Wire Size
#10 AWG to #6 AWG
Environmental Conditions
EU RoHS Indicator
No
Industry Standard(s)
Operating Temperature
Maximum continuous 75°C and minimum -40°C without Impact
Number Of Poles
2-Pole
Carton Quantity
10
Pallet Quantity
810