
Brand: Hubbell Wiring Device-Kellems
Catalog ID: HBL3767
With Lift Cover
Application
Extra Heavy Duty Industrial
Catalog Number
HBL3767
Color
EU RoHS Indicator
No
Item Type
Material
Steel, Zinc Plated
Material - Mounting Hardware
Screw Mounting
Number Of Poles
2-Pole
Operating Temperature
Maximum continuous 75°C and minimum -40°C without Impact
Specifications
Type
Flanged Inlet
UPC
783585236445
Dimensions
2.17 in x 3.50 in x 2.56 in
Height
2.56 in
Length
2.17 in
Weight
1.05 lb
Width
3.5 in
Amperage Rating
50 A
Connectivity
Pressure Terminal Screws
Dielectric Strength
Withstands 2,000V minimum
Phase
Three Phase
Voltage Rating
250 VDC/600 VAC
Number Of Wires
3-Wire
Wire Size
#8 AWG to #4 AWG
EU RoHS Indicator
No
Industry Standard(s)
Operating Temperature
Maximum continuous 75°C and minimum -40°C without Impact
Number Of Poles
2-Pole
Carton Quantity
10