
Brand: Hubbell Wiring Device-Kellems
Catalog ID: HBL7526
Metallic Flange
Application
Heavy Duty Industrial
Catalog Number
HBL7526
EU RoHS Indicator
No
Horsepower - Maximum
Item Type
Material
Nylon
Material - Mounting Hardware
Screw Mounting
Number Of Poles
2-Pole
Operating Temperature
Maximum continuous 75°C and minimum -40°C without Impact
Specifications
Type
Flanged Inlet
UPC
783585237565
Dimensions
2.03 in x 1.63 in x 1.06 in
Height
1.06 in
Length
2.03 in
Weight
0.1 lb
Width
1.63 in
Amperage Rating
15 A
Connectivity
Screw Terminals
Dielectric Strength
Withstands 2,000V minimum
Phase
Single Phase
Voltage Rating
125 V
Number Of Wires
2-Wire
Wire Size
#18 AWG to #10 AWG
EU RoHS Indicator
No
Industry Standard(s)
Listed to UL 498
Nema Rating
L1-15R
Standards - RoHS Compliance Status
CM
Horsepower - Maximum
Operating Temperature
Maximum continuous 75°C and minimum -40°C without Impact
Number Of Poles
2-Pole
Carton Quantity
10